Pasar al contenido principal
Logo print

Interruptor Valena - bipolar - 16 AX - 250V~ - Blanco

Valena LEGRAND

Interruptor Valena - bipolar - 16 AX - 250V~ - Blanco

REF. 774204 EAN. 3245067742044

El interruptor bipolar Valena permite controlar la iluminación tanto por corte en vivo como por neutro.

Garantía 3 años
Familia de precios : 2003
23,72 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 71 mm
Device height 71 mm
Device depth 37 mm
Built-in depth 21 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -25-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentación

2 documentos
Manual de uso
N453090477-7.pdf pdf (5.07 Mo)
Hoja técnica
F00216FR-01.pdf pdf (1.39 Mo)