![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741356-WEB-R.jpg)
Interruptor Valena Next - bipolar - 16 AX - 230V~ - Aluminio
Valena Next
LEGRAND
Interruptor Valena Next - bipolar - 16 AX - 230V~ - Aluminio
REF. 741356
EAN.
3414971265875
El interruptor bipolar Valena Next permite controlar la iluminación tanto por corte en vivo como por neutro.
Garantía 3 años
Familia de precios : 2000
22,69 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | 2-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 16 AX |
---|---|
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 42.5 mm |
Built-in depth | 29.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 4-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 4-4 mm² |
Documentación
1 documento
Hoja técnica
SELECCIONAR UNA ACCIÓN