-
Rated voltage
-
Release characteristic
-
Rated current
-
Rated current
-
Rated current
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409542-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 4P - 400 V~ - 125A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409541-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 4P - 400 V~ - 100A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409540-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 4P - 400 V~ - 80A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409508-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 3P - 400 V~ - 125A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409507-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 3P - 400 V~ - 100A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409506-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 3P - 400 V~ - 80A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409460-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 2P - 230/400 V~ - 125A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409459-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 2P - 230/400 V~ - 100A - curva D
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/409458-LEGRAND-1000.jpg)
Magnetotérmico DX³ 10000/16kA - 2P - 230/400 V~ - 80A - curva D
Sin IVA