-
Rated voltage
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Additional equipment possible
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410180-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 63A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410179-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 50A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410178-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 40A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410177-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 32A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410176-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 25A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410175-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 20A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410174-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 16A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410173-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 4P- 400V~ - 10A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410167-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 63A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410166-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 50A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410165-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 40A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410164-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 32A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410163-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 25A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410162-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 20A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410161-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 16A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410160-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 3P- 400V~ - 10A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410154-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 63A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410153-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 50A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410152-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 40A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410151-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 32A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410150-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 25A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410149-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 20A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410148-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 16A - curva C
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/410147-LEGRAND-1000.jpg)
Magnetotérmico DX³ 50kA - 2P- 230/400V~ - 10A - curva C
Sin IVA