Filtros
Borrar todo
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Number of channels
-
Model
-
Surface protection
-
Mounting method
-
Flush-mounted radio transmitter
-
Surface mounted radio transmitter
-
Substation input
-
Current supply
-
Light value memory
-
Applicable with button
-
Keyboard protection cover
-
Applicable with button
-
Type of fastening
-
Applicable with movement sensor
-
Applicable with presence indicator
-
With manual radio transmitter
-
Applicable with time switch/timer
-
With radio coding device
-
Applicable with transmission button
-
Range
-
Applicable with infrared button
-
Surface finishing
-
RAL-number (similar)
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Radio frequency
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Rolling code system
-
Compatible with Amazon Alexa
-
Code length (Bit)
-
IFTTT support available
-
Number of commands
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable section
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/BT-K4412CM2-WEB-R.jpg)
BTICINO
Living Now w/Netatmo
REF. K4412CM2
Interruptor conectado con neutro (con opción de regulación) 150W Living Now with Netatmo
92,61 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-04-2024/05-15/BT-K4413CM2-WEB-R.jpg)
BTICINO
Living Now w/Netatmo
REF. K4413CM2
Interruptor conectado sin neutro (con opción de regulación) Living Now with Netatmo
77,17 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/BT-K4411C-WEB-R.jpg)
BTICINO
Living Now w/Netatmo
REF. K4411C
Interruptor conectado con neutro (con opción de regulación) Living Now with Netatmo - 1 módulo
64,94 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/BT-K4574CWI-WEB-R.jpg)
BTICINO
Living Now w/Netatmo
REF. K4574CWI
Comando inalámbrico "Día/Noche" Living Now with Netatmo
61,55 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-K4411CM2-WEB-F.jpg)
BTICINO
Living Now w/Netatmo
REF. K4411CM2
Interruptor conectado sin neutro (con opción de regulación) Living Now with Netatmo
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.