-
Rated voltage
-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Selective protection
-
Short-time delayed tripping
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411972-WEB-R.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo B - 300mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411967-WEB-R.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo B - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411962-WEB-R.jpg)
Interruptor diferencial DX³ - 2P- 230V~- 63A - tipo B - 300mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411697-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 80A - tipo Hpi - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411971-WEB-R.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 40A - tipo B - 300mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411957-WEB-R.jpg)
Interruptor diferencial DX³ - 2P- 230V~- 63A - tipo B - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411966-WEB-R.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 40A - tipo B - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411678-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 100A - tipo A - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411961-WEB-R.jpg)
Interruptor diferencial DX³ - 2P- 230V~- 40A - tipo B - 300mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-411956-WEB-R.jpg)
Interruptor diferencial DX³ - 2P- 230V~- 40A - tipo B - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411696-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo Hpi - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411676-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo A - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411793-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 100A - tipo A - 500mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411663-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 80A - tipo AC - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411662-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo AC - 30mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411792-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 80A - tipo A - 500mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411508-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 2P- 230V~-100A - tipo AC - 30mA - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411688-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 100A - tipo A - 300mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411735-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 80A - tipo AC - 500mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411667-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 80A - tipo AC - 300mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411669-LEGRAND-1000.jpg)
Interruptor diferencial DX³ -4P- 400V~-63A -tipo AC -300mA select.- 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411592-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 2P- 230V~-63A - tipo Hpi - 30mA - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411791-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo A - 500mA - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/411686-LEGRAND-1000.jpg)
Interruptor diferencial DX³ - 4P- 400V~- 63A - tipo A - 300mA - 4 módulos
Sin IVA