-
Rated voltage
-
Rated voltage
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Selective protection
-
Short-time delayed tripping
-
Short-time delayed tripping
-
Short-circuit breaking capacity (Icw)
-
Surge current capacity
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Additional equipment possible
-
Additional equipment possible
-
RAL-number (similar)
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Profundidad
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-403005-WEB-R.jpg)
Diferencial TX³ 4/40/30 corriente alterna
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-411821-WEB-R.jpg)
Interruptor diferencial TX³ 63A, 4 polos, 300mA, tipo F, 400VAC, 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-403004-WEB-R.jpg)
Diferencial TX³ 4/25/30 corriente alterna
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-403036-WEB-R.jpg)
Diferencial TX³ - 2P - 230V~ - 30 mA - 40A - tipo A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-403033-WEB-R.jpg)
Diferencial TX³ - 2P - 230V~ - 30 mA - 40A - tipo AC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-403032-WEB-R.jpg)
Diferencial TX³ - 2P - 230V~ - 30 mA - 25A - tipo AC
Sin IVA