-
Version as main switch
-
Version as maintenance-/service switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406547-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS -con disparo a distancia - 4P -400 V~- 125A -6 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406546-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS -con disparo a distancia - 4P -400 V~- 100A -6 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406544-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS -con disparo a distancia - 4P -400 V~- 63A -4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406543-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS -con disparo a distancia - 4P -400 V~- 40A -4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406490-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 4P - 400 V~ - 125A - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406470-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 3P - 400 V~ - 125A - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406489-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 4P - 400 V~ - 100A - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406469-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 3P - 400 V~ - 100A - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406481-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 4P - 400 V~ - 63A - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406528-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS -con disparo a distancia - 2P -400 V~- 63A -2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406450-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 2P - 400 V~ - 125A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406527-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS -con disparo a distancia - 2P -400 V~- 40A -2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406461-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 3P - 400 V~ - 63A - 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406449-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 2P - 400 V~ - 100A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406441-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 2P - 400 V~ - 63A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406479-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 4P - 400 V~ - 32A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406477-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 4P - 400 V~ - 20A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406459-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 3P - 400 V~ - 32A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406457-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 3P - 400 V~ - 20A - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406434-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 2P - 400 V~ - 32A - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406432-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 2P - 400 V~ - 20A - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406403-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 1P - 250 V~ - 32A - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406401-LEGRAND-1000.jpg)
Interruptor seccionador DX³ -IS - 1P - 250 V~ - 20A - 1 módulo
Sin IVA