-
Type of accessory/spare part
-
Construction type
-
Input voltage
-
Type of accessory/spare part
-
Accessory
-
Primary frequency
-
Spare part
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Number of phases secondary
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Efficiency in eco-mode
-
Auto shut down function
-
Number of output connections C13
-
Number of output connections C13
-
SNMP
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Voltage type
-
Contains Batteries and/or Accumulator
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
Regulation Type (Pack1)
-
Number of Single Element (Pack1)
-
Number of Pack 1
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/310158-LEGRAND-1000.jpg)
Keor LP -SAI monofásico on-line doble conversión con tomas de salida IEC - 3000 VA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/310156-LEGRAND-1000.jpg)
Keor LP -SAI monofásico on-line doble conversión con tomas de salida IEC - 2000 VA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/310598-LEGRAND-1000.jpg)
Armario de baterías externas para SAI Keor LP ref 310154
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/310599-LEGRAND-1000.jpg)
Armario de baterías externas para SAI Keor LP ref 310156
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/310600-LEGRAND-1000.jpg)
Armario de baterías externas para SAI Keor LP ref 310158
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/310154-LEGRAND-1000.jpg)
Keor LP -SAI monofásico on-line doble conversión con tomas de salida IEC - 1000 VA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/310953-LEGRAND-1000.jpg)
Bypass manual externo para inversores Keor LP y Daker DK y Daker DK Plus 1000VA, 2000VA y 3000VA
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/21-06-2024/05-15/310959-LEGRAND-1000.jpg)
Cargador de batería adicional para armario de baterías DARKER DK PLUS