Filtros
Borrar todo
Categoría
Características técnicas
-
Construction type
-
Input voltage
-
Primary frequency
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Efficiency in eco-mode
-
Auto shut down function
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
SNMP
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Terminal marking indication
-
Type of load
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Regulation Type (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-11-2023/03-45/LG-311064-WEB-R.jpg)
LEGRAND
Keor
REF. 311064
Torre SAI Keor SPE 3kVA de Legrand
1 540,22 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-11-2023/03-45/LG-311063-WEB-R.jpg)
LEGRAND
Keor
REF. 311063
Torre SAI Keor SPE 2kVA de Legrand
1 143,98 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-11-2023/03-45/LG-311062-WEB-R.jpg)
LEGRAND
Keor
REF. 311062
Torre SAI Keor SPE 1,5kVA de Legrand
879,81 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-11-2023/03-45/LG-311061-WEB-R.jpg)
LEGRAND
Keor
REF. 311061
Torre SAI Keor SPE 1kVA de Legrand
689,52 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-11-2023/03-45/LG-311060-WEB-R.jpg)
LEGRAND
Keor
REF. 311060
Torre SAI Keor SPE 750VA de Legrand
584,30 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.