Filtros
Borrar todo
Categoría
Características técnicas
-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
With memory function
-
Material outdoor station
-
Installation technique
-
Colour outdoor station
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Internal communication
-
With complemantary luminous signal
-
Number of call buttons
-
Hands free
-
With day/night function
-
Zoom, pan/tilt function
-
Hearing aid compatible
-
Suitable for disabled persons
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Control mode
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Memory video function
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/TG-375010-WEB-F.jpg)
TEGUI
Serie 7
REF. 375010
Kit audio A12 (12 viviendas) placa y teléfonos SERIE 7
567,21 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.