Filtros
Borrar todo
Categoría
Características técnicas
-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Tipo de instalación unidad interior
-
Color de la estación interior
-
Tipo de instalación unidad exterior
-
Mounting method
-
Material de la unidad exterior
-
With memory function
-
Installation technique
-
Colour outdoor station
-
Ampliable a la cantidad máx. de unidades interiores
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Internal communication
-
With complemantary luminous signal
-
Hands free
-
With day/night function
-
Zoom, pan/tilt function
-
Manual adjustable camera
-
Picture system
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltaje nominal
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Modo de control
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/TG-375720-WEB-F.jpg)
TEGUI
Serie 7
REF. 375720
Kit audio A2 (2 viviendas) placa de superficie y teléfonos SERIE 7
222,53 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.