![](https://assets.legrand.com/pim/PHOTOS-WEB/TG-378162-WEB-F.jpg)
Kit audio 2 viviendas 2 hilos, placa LÍNEA 2000 y dos teléfonos SERIE 8
Serie 8
TEGUI
Kit audio 2 viviendas 2 hilos, placa LÍNEA 2000 y dos teléfonos SERIE 8
REF. 378162
EAN.
8424744000317
Kit de portero 2 hilos para vivienda bifamiliar compuesto de dos teléfonos SERIE 8 para la instalación en superficie y placa exterior monobloc de audio LÍNEA 2000 en acabado aluminio de instalación en superficie.
Garantía 3 años
Familia de precios : 3004
403,53 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
With video | No |
---|---|
Number of indoor stations | 2 |
Number of outdoor stations | 1 |
Number of call buttons | 2 |
Técnica de instalación | 2 cables |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Overhear protected | Yes |
Can be connected to smartphone | No |
Hands free | No |
With memory function | No |
Label space/information surface | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 95 mm |
Height | 200 mm |
Depth | 30 mm |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
---|---|
Supply current | 0.005-0.05 A |
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 5 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
Connected object | No |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN