![](https://assets.legrand.com/pim/PHOTOS-WEB/TG-375018-WEB-F.jpg)
Kit audio A8 (8 viviendas) placa y teléfonos SERIE 7
Serie 7
TEGUI
Kit audio A8 (8 viviendas) placa y teléfonos SERIE 7
REF. 375018
EAN.
8424748750188
Kit audio del Sistema Convencional compuestos por 8 teléfonos SERIE 7 ref. 374200 y placa SERIE 7 en acabado aluminio anodizado. Instalación empotrada de la placa de calle.
Garantía 3 años
Familia de precios : 3004
455,84 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
With video | No |
---|---|
Número de estaciones interiores | 8 |
Number of outdoor stations | 1 |
Number of call buttons | 8 |
Installation technique | Multi-wire system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Flush-mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Aluminium |
Expandable to max. number of outdoor stations | 3 |
Can be connected to smartphone | No |
Internal communication | No |
Hands free | No |
With day/night function | No |
Zoom, pan/tilt function | No |
With memory function | No |
Label space/information surface | Yes |
Hearing aid compatible | No |
Suitable for disabled persons | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 260 mm |
Height | 232 mm |
Depth | 288 mm |
Built-in depth | 34 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP54 |
---|---|
Operating / setting temperature | -20-60 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Nominal voltage | 207-253 V |
Supply current | 0.002-0.052 A |
Frequency | 50-60 Hz |
Sound level | 89 dB |
Standby consumption | 0.002 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-2.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted/recessed mounted |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 1 |
Remote opening of gate / Electric door opener | Yes |
Memory video function | No |
Max distance between internal and external unit | 1000 m |
Communication rank type | Not applicable |
Connected object | No |