![](https://assets.legrand.com/pim/PHOTOS-WEB/TG-379011-WEB-R.jpg)
Kit vídeo 1 vivienda 2 hilos, placa LÍNEA 2000 y monitor manos libres Classe 100 básico
Classe 100
TEGUI
Kit vídeo 1 vivienda 2 hilos, placa LÍNEA 2000 y monitor manos libres Classe 100 básico
REF. 379011
EAN.
8424743790110
Kit manos libres unifamiliar con monitor CLASSE 100V16B y placa exterior de pulsadores monobloc LÍNEA 2000 con frontal de aluminio y cámara a color. La placa de pulsadores IP54 e IK 07.
Garantía 3 años
Familia de precios : 3005
713,46 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 1 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
Opening angle camera | 100 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Screen diagonal | 127 mm |
Screen diagonal (inch) | 5 inch |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 164 mm |
Height | 165 mm |
Depth | 20.5 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-40 °C |
---|---|
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.010-0.25 A |
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted/recessed mounted |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | No |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Adjustable |
Video recorder angle | 100 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | Other |
Connected object | No |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN