Filtros
Borrar todo
Categoría
Características técnicas
-
Type of covering
-
With light source
-
Housing material
-
Colour of light
-
Length
-
Mounting method
-
Lamp holder
-
Lamp type
-
Type of control gear
-
With control gear
-
Material cover
-
Height/depth
-
Nominal current
-
Housing colour
-
No dim function
-
Diameter
-
Suitable for lamp power
-
Built-in height/depth
-
Width
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LN4361-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. LN4361
Piloto balizado Livinglight - 2 módulos
58,69 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.