Filtros
Borrar todo
Categoría
Características técnicas
-
Transformer integrated
-
With integrated voltage decreasing resistor
-
With light source
-
With integrated diode
-
Voltage type for actuating
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 60 Hz
-
Lamp holder
-
Lamp type
-
Colour light source
-
Type of fastening
-
Connection type auxiliary circuit
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
BTICINO
Livinglight
REF. H4743/230B
LED para mecanismos axiales 230V Livinglight - Azul
9,39 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.