-
Transformer integrated
-
With integrated voltage decreasing resistor
-
With light source
-
With integrated diode
-
Voltage type for actuating
-
Voltage type for actuating
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at DC
-
Lamp holder
-
Lamp type
-
Colour light source
-
Colour light source
-
Colour light source
-
Type of fastening
-
Connection type auxiliary circuit
-
Connection type auxiliary circuit
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/BT-LN4743-230A-WEB-R.jpg)
LED para mecanismos axiales 230V Livinglight - Ámbar
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/BT-LN4743-230T-WEB-R.jpg)
LED para mecanismos axiales 230V Livinglight - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LN4742V12T-BTICINO-1000.jpg)
LED para mecanismos de señalización 12V Livinglight - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LN4742V12-BTICINO-1000.jpg)
LED para mecanismos basculantes 12V Livinglight - Ámbar
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LN4742V12V-BTICINO-1000.jpg)
LED para mecanismos basculantes 12V Livinglight - Verde
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LN4742V230-BTICINO-1000.jpg)
LED para mecanismos basculantes 230V Livinglight - Ámbar
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LN4742V230T-BTICINO-1000.jpg)
LED para mecanismos de señalización 230V Livinglight - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LN4742V230V-BTICINO-1000.jpg)
LED para mecanismos basculantes 230V Livinglight - Verde
Sin IVA