-
Type of connector connection 1
-
Fire retardant version
-
Type of connector connection 2
-
Category
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Locking lever
-
Colour anti-kink sleeve
-
Cable type
-
Cable type
-
Colour outer sheath
-
Cable construction
-
AWG-size
-
AWG-size
-
Pin assignment
-
Oil resistant according to EN IEC 60811-404
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
RAL-number
-
Cable nature for connection
Latiguillo Cat. 5e F/UTP PVC Color Gris L. 5 m
Sin IVA
Latiguillo Cat. 5e U/UTP PVC Color Gris L. 5 m
Sin IVA
Latiguillo Cat. 5e F/UTP PVC Color Gris L. 3 m
Sin IVA
Latiguillo Cat. 5e F/UTP PVC Color Gris L. 2 m
Sin IVA
Latiguillo Cat. 5e U/UTP PVC Color Gris L. 3 m
Sin IVA
Latiguillo Cat. 5e F/UTP PVC Color Gris L. 1 m
Sin IVA
Latiguillo Cat. 5e F/UTP PVC Color Gris L. 0,5 m
Sin IVA
Latiguillo Cat. 5e U/UTP PVC Color Gris L. 2 m
Sin IVA
Latiguillo Cat. 5e U/UTP PVC Color Gris L. 1 m
Sin IVA
Latiguillo Cat. 5e U/UTP PVC Color Gris L. 0,5 m
Sin IVA