-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for number of couplings/adapters
-
Accessory
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
Spare part
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With front plate
-
Fibre type
-
Fibre type
-
Fibre type
-
Fibre type
-
With pigtails
-
With housing
-
Mounting method
-
Mounting method
-
APC-version
-
With housing
-
Fibre class
-
Fibre class
-
APC-version
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Number of height units
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Prewired
-
Label space/information surface
-
Label space/information surface
-
Fitted with door or cover
-
Cable support
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032104-WEB-R.jpg)
Bandeja óptica modular 19" equipada 24 LC multimodo dúplex para 48 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032173-WEB-R.jpg)
Bandeja óptica equipada 19" giratoria 36 LC monomodo dúplex para 72 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032106-WEB-R.jpg)
Bandeja óptica modular 19" equipada 12 SC monomodo dúplex para 24 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032171-WEB-R.jpg)
Bandeja óptica equipada 19" giratoria 36 LC multimodo dúplex para 72 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032174-WEB-R.jpg)
Bandeja óptica equipada 19" giratoria 18 SC monomodo dúplex para 36 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032102-WEB-R.jpg)
Bandeja óptica modular 19" equipada 12 SC multimodo dúplex para 24 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032165-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 24 LC monomodo dúplex para 48 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032167-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 24 LC APC monomodo dúplex para 48 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032172-WEB-R.jpg)
Bandeja óptica equipada 19" giratoria 18 SC multimodo dúplex para 36 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032133-WEB-R.jpg)
Bloques fibra óptica monomodo (9/125 -m) adaptador pasante monomodo 4 MPT
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032134-WEB-R.jpg)
Bloques fibra óptica multimodo (62,5 y 50/125 -m) adaptador pasante multimodo 4 MPT
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032162-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 24 LC multimodo dúplex para 48 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032164-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 12 SC monomodo dúplex para 24 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032166-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 12 SC APC monomodo dúplex para 24 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032100-WEB-R.jpg)
Bandeja óptica modular 19" deslizante a equipar
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032115-WEB-R.jpg)
Bloques fibra óptica monomodo (9/125 -m) alta densidad dúplex SC para 24 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032163-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 24 ST multimodo dúplex para 48 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032161-WEB-R.jpg)
Bandeja óptica equipada 19" deslizante 12 SC multimodo dúplex para 24 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032125-WEB-R.jpg)
Bloques fibra óptica multimodo (62,5-50/125 -m) alta densidad dúplex SC 24 fibra
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032114-WEB-R.jpg)
Bloques fibra óptica monomodo (9/125 -m) dúplex LC para 12 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032116-WEB-R.jpg)
Bloques fibra óptica monomodo (9/125 -m) LC APC dúplex para 12 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032111-WEB-R.jpg)
Bloques fibra óptica monomodo (9/125 -m) alta densidad dúplex SC para 12 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032124-WEB-R.jpg)
Bloques fibra óptica multimodo (62,5-50/125 -m) dúplex LC para 12 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032121-WEB-R.jpg)
Bloques fibra óptica multimodo (62,5-50/125 -m) alta densidad dúplex SC 12 fibra
Sin IVA