-
Suitable for type of fibre
-
Type
-
Type of connector
-
Type of connector
-
Type of connector
-
Type of connector
-
Type
-
Transparent
-
Core type
-
Fibre type
-
Fibre type
-
Category
-
Category
-
Category
-
Length
-
Length
-
Material of ferrule
-
Length
-
Anti-kink sleeve
-
Model
-
Model
-
APC-version
-
APC-version
-
Printable
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
-
Connection type
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032624-WEB-R.jpg)
Juego de 12 Pigtails OS2 Conectores LC-UPC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/032626-LEGRAND-1000.jpg)
Juego de 12 Pigtails OM3 Conectores LC-PC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/032671-LEGRAND-1000.jpg)
Juego de 12 Pigtails OM4 Conetores LC-PC
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/033049-LEGRAND-1000.jpg)
Fan-out para 12 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/032744-LEGRAND-1000.jpg)
Juego de 50 fundas termorretráciles para pigtails
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/033049_pw_107724.jpg)
Fan-out para 6 fibras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032234-WEB-R.jpg)
Pigtail 50/125 -m - OM4 (PC) Conectores LC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032231-WEB-R.jpg)
Pigtail 50/125 -m - OM4 (PC) Conectores LC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032233-WEB-R.jpg)
Pigtail 50/125 -m - OM4 (PC) Conectores SC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032232-WEB-R.jpg)
Pigtail 50/125 -m - OM4 (PC) Conectores ST L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032247-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores LC-UPC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032248-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores LC-APC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032230-WEB-R.jpg)
Pigtail 50/125 -m - OM4 (PC) Conectores SC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032242-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores LC-APC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032243-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores LC-UPC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032245-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores SC-APC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032246-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores SC-UPC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032244-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores ST-UPC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032240-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores SC-APC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032241-WEB-R.jpg)
Pigtail 9/125 µm - OS2 Conectores SC-UPC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032224-WEB-R.jpg)
Pigtail 50/125 -m - OM3 (PC) Conectores LC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032221-WEB-R.jpg)
Pigtail 50/125 -m - OM3 (PC) Conectores LC L. 1m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032223-WEB-F.jpg)
Pigtail 50/125 -m - OM3 (PC) Conectores SC L. 2m LSZH
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-032222-WEB-R.jpg)
Pigtail 50/125 -m - OM3 (PC) Conectores ST L. 1m LSZH
Sin IVA