Pasar al contenido principal
Logo print

LED para mecanismos axiales 230V Livinglight - Blanco

Livinglight BTICINO

LED para mecanismos axiales 230V Livinglight - Blanco

REF. LN4743/230T EAN. 8005543567906

Lámpara led para mecanismos Livinglight.

Garantía 3 años
Familia de precios : 2240
7,23 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Transformer integrated No
With integrated voltage decreasing resistor Yes
With light source Yes
With integrated diode Yes
Lamp holder None
Rated voltage Ue at AC 50 Hz 127-240 V
Rated voltage Ue at AC 60 Hz 127-240 V
Voltage type for actuating AC
Lamp type LED
Connection type auxiliary circuit Screw connection
Colour light source White
Type of fastening Other
Width 50 mm
Height 55 mm
Depth 50 mm
Degree of protection (IP) IP55
Operating / setting temperature 5-40 °C
Storage temperature 5-40 °C

Documentación

1 documento
Hoja técnica
lDP001636_01-EN.pdf pdf (0.3 Mo)