![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/LN/LN4742V12-BTICINO-1000.jpg)
LED para mecanismos basculantes 12V Livinglight - Ámbar
Livinglight
BTICINO
LED para mecanismos basculantes 12V Livinglight - Ámbar
REF. LN4742V12
EAN.
8005543441756
Lámpara led para mecanismos Livinglight.
Garantía 3 años
Familia de precios : 2240
5,57 €
/
1 piece
Embalaje:
100 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Transformer integrated | No |
---|---|
With integrated voltage decreasing resistor | Yes |
With light source | Yes |
With integrated diode | Yes |
Lamp holder | None |
Rated voltage Ue at AC 50 Hz | 11-27 V |
Rated voltage Ue at AC 60 Hz | 11-27 V |
Rated voltage Ue at DC | 11-27 V |
---|---|
Voltage type for actuating | AC/DC |
Lamp type | LED |
Connection type auxiliary circuit | Other |
Colour light source | Orange |
Type of fastening | Other |