![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4651M2KNX-WEB-R1.jpg)
Living Now KNX Comando 4 canales, 2 módulos
KNX
BTICINO
Living Now KNX Comando 4 canales, 2 módulos
REF. K4651M2KNX
EAN.
8005543667156
Comando KNX de 4 canales de la serie Living Now para control de luces, persianas y otro tipo de cargas
Garantía 3 años
Familia de precios : 3401
202,57 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 0 |
Number of buttons | 4 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Colour | Black |
Transparent | Yes |
With room temperature controller | No |
With IR sensor | No |
---|---|
Degree of protection (IP) | IP40 |
Min. depth of built-in installation box | 40 mm |
Width | 44.7 mm |
Height | 45.2 mm |
Depth | 19.1 mm |
Built-in depth | 19.1 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-30 °C |
Standby consumption | 9.6 mA |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 0.6-0.8 mm² |
Cable nature for connection | Rigid |
Label space/information surface | No |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Documentación
2 documentos
Manual de uso
Hoja técnica
1 documento
Certificado
KNX EIB-5/16503/20
(0.77 Mo)
3 documentos
Firmware
Firmware
Firmware
SELECCIONAR UNA ACCIÓN