![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4652M3-WEB-R.jpg)
Living Now MYHOME Comando 3 funciones, 3 módulos
Living Now MyHOME
BTICINO
Living Now MYHOME Comando 3 funciones, 3 módulos
REF. K4652M3
EAN.
8005543615164
Mando capaz de controlar hasta 3 actuadores para luces, dimmer, persianas, escenarios, cerraduras, llamada de piso, luz de escalera. Puede realizar comandos de grupo y generales. Completar con tapas de 1 o 2 módulos. Instalación 3 módulos.
Garantía 3 años
Familia de precios : 3402
123,02 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 3 |
Number of buttons | 3 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 9011 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | Other |
Min. depth of built-in installation box | 55 mm |
---|---|
Width | 68 mm |
Height | 45 mm |
Depth | 18 mm |
Built-in depth | 2 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-45 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 5 mA |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 1-1 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Control & command systems |
Documentación
3 documentos
Hoja técnica
Manual de uso
Hoja técnica
1 documento
Perfil medioambiental
SELECCIONAR UNA ACCIÓN