Pasar al contenido principal
Logo print

Living Now MYHOME Tecla neutra, 2 módulos, negro

Living Now MyHOME BTICINO

Living Now MYHOME Tecla neutra, 2 módulos, negro

REF. KG01MH2 EAN. 8005543618899

Cubierta neutral LIVING NOW negro.

Garantía 3 años
Familia de precios : 3402
6,43 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Central cover plate
Imprint/indication None
Scannable symbol/barrier free Yes
Utilization Blind plate
Suitable for touch sensor connector for bus system No
Type of fastening Other
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 7015
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Width 44.6 mm
Height 86 mm
Depth 9 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentación

1 documento
Hoja técnica
IDP000277_03-EN.pdf pdf (1.32 Mo)