![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KM/BT-KM01MH2-WEB-R.jpg)
Living Now MYHOME Tecla neutra, 2 módulos, sand
Living Now MyHOME
BTICINO
Living Now MYHOME Tecla neutra, 2 módulos, sand
REF. KM01MH2
EAN.
8005543619179
Cubierta neutra LIVING NOW arena.
Garantía 3 años
Familia de precios : 3402
6,43 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Central cover plate |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | Yes |
Utilization | Blind plate |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Other |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Beige |
RAL-number (similar) | 1015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 44.6 mm |
Height | 86 mm |
Depth | 9 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentación
1 documento
Hoja técnica
SELECCIONAR UNA ACCIÓN