![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/LG-661437-WEB-R.jpg)
Luminaria de emergencia B65LED - 120V - 160 lúmenes - 1h - No permanente
B65 LED
LEGRAND
Luminaria de emergencia B65LED - 120V - 160 lúmenes - 1h - No permanente
REF. 661437
EAN.
3414971994614
Luminaria de alumbrado de emergencia, gama B65 LED de 160 lm y 1 hora de autonomía, con funcionamiento no permanente y modo de control estándar a 120V. Producto certificado por AENOR con marca N.
Garantía 2 años
Familia de precios : 4303
78,87 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | Automatic self test |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 4 |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Plastic, opal |
Voltage type | AC |
Voltaje nominal | 120-120 V |
Corriente nominal | 9.5-9.5 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Potencia máx. del sistema | 2.2 W |
---|---|
Flujo luminoso nominal según IEC 62722-2-1 | 160 lm |
Colour temperature | 5000-6500 K |
Nominal operation time | 1-1 h |
Width | 120 mm |
Height/depth | 59.7 mm |
Length | 280 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Other |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Tube diameter for wall mounted product | 16-25 mm |
Maximum Input cable diameter | 25 mm |
Horizontal fixing center distance | 185-225 mm |
Cable support | With zigzag |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Documentación
4 documentos
Hoja técnica
Hoja técnica
Hoja técnica
Manual de uso
SELECCIONAR UNA ACCIÓN