Pasar al contenido principal
Logo print

Luminaria de emergencia B65LED - 70 lúmenes - 1h - IP65 -No permanente

B65 LED LEGRAND

Luminaria de emergencia B65LED - 70 lúmenes - 1h - IP65 -No permanente

REF. 661425 EAN. 3414971994515

Luminaria de alumbrado de emergencia, gama B65 LED de 70 lm y 1 hora de autonomía, con funcionamiento no permanente y modo de control estándar. Producto certificado por AENOR con marca N.

Garantía 2 años
Familia de precios : 4303
56,51 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment Automatic self test
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 4
Lamp holder Other
Housing material Plastic
Housing colour Grey
Material cover Plastic, opal
Voltage type AC
Nominal voltage 207-253 V
Nominal current 5.6-5.6 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Degree of protection (IP) IP65
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 1.3 W
Flujo luminoso nominal según IEC 62722-2-1 70 lm
Colour temperature 5000-6500 K
Nominal operation time 1-1 h
Width 120 mm
Height/depth 59.7 mm
Length 280 mm
Number of poles 4
Conductor cross section 2.5 mm²
Connection type Other
Operating / setting temperature 0-40 °C
Storage temperature 0-40 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Tube diameter for wall mounted product 16-25 mm
Maximum Input cable diameter 25 mm
Horizontal fixing center distance 185-225 mm
Cable support With zigzag
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentación

4 documentos
Hoja técnica
S000083090EN-3.pdf pdf (3.47 Mo)
Hoja técnica
S000083090FR-3.pdf pdf (3.67 Mo)
Hoja técnica
S000083090ES-3.pdf pdf (3.37 Mo)
Manual de uso
LE12158AA.pdf pdf (0.65 Mo)
2 documentos
Certificado
ENEC-ENEC/000993 (0.48 Mo)
Certificado
AENOR-007/001688 (0.36 Mo)