Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/662545-LEGRAND-1000.jpg)
Luminaria de emergencia B66LED LVS2-450 lúmenes-1h-IP66-Permanente/No Permanente
B66 LED
LEGRAND
Luminaria de emergencia B66LED LVS2-450 lúmenes-1h-IP66-Permanente/No Permanente
REF. 662545
EAN.
3245066625454
Luminaria de alumbrado de emergencia, gama B66 LED de 450 lm y 1 hora de autonomía, con funcionamiento permanente / no permanente LVS2 Autotest/Control Centralizado. Producto certificado por AENOR con marca N.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Wall surface mounted |
---|---|
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
Monitoring equipment | Automatic self test |
Suitable for standby switching | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Plastic, transparent |
Voltage type | AC |
---|---|
Nominal voltage | 230-230 V |
Nominal current | 200-200 mA |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK08 |
Protection class | II |
Max. system power | 45 W |
Rated luminous flux according to IEC 62722-2-1 | 450 lm |
Colour temperature | 5700-5700 K |
Nominal operation time | 1-1 h |
Width | 164.5 mm |
Height/depth | 57 mm |
Length | 261.2 mm |
Contains Batteries and/or Accumulator | Yes |
Documentación
1 documento
Manual de uso
1 documento
Datos fotométricos
SELECCIONAR UNA ACCIÓN