Pasar al contenido principal
Logo print

Luminaria de emergencia URA NEXT - 350 lúmenes - 1h - Permanente

URA NEXT LEGRAND

Luminaria de emergencia URA NEXT - 350 lúmenes - 1h - Permanente

REF. 660025 EAN. 3414972238694

Luminaria de alumbrado de emergencia, gama URA NEXT de 350 lm y 1 hora de autonomía, con funcionamiento permanente y modo de control estándar. Producto certificado por AENOR con marca N.

Garantía 2 años
Familia de precios : 4201
76,67 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting method Wall surface mounting/ceiling surface mounting
Function Escape route lighting/signage
Suitable for labelling type Other
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for standby switching Yes
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 8
Lamp holder None
Number of lighting heads 1
Housing material Plastic
RAL-number housing 9003
Housing colour White
Material cover Plastic, opal
Voltage type AC/DC
Nominal voltage 230-230 V
Nominal current 150-150 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Constant light output (CLO) Yes
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 1.9 W
Rated luminous flux according to IEC 62722-2-1 350 lm
Luminous flux in standby mode 100 lm
Colour temperature 5000-5700 K
Nominal operation time 1-1 h
Width 104 mm
Height/depth 40 mm
Length 172 mm
Type of wiring Through wiring included
Number of poles 4
Conductor cross section 1.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Estimated bulb life 100000 h
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
With complemantary luminous signal No
Maximum Input cable diameter 12 mm
Vertical fixing center distance 55-65 mm
Horizontal fixing center distance 80-90 mm
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentación

5 documentos
Hoja técnica
S000118528FR_3.pdf pdf (3.62 Mo)
Manual de uso
LE13293AB.pdf pdf (0.46 Mo)
Manual de uso
LE13939AA.pdf pdf (0.35 Mo)
Hoja técnica
S000118528EN_3.pdf pdf (3.65 Mo)
Hoja técnica
S000118528ES_3.pdf pdf (3.65 Mo)
2 documentos
Datos fotométricos
LG-660025.zip zip (0.02 Mo)
Catálogo
5 documentos
Perfil medioambiental
LGRP-01914-V01.01-ES.pdf pdf (0.82 Mo)
Perfil medioambiental
LGRP-01914-V01.01-EN.pdf pdf (0.82 Mo)
Certificado
ENEC-ENEC/001219 (0.59 Mo)
Certificado
AENOR-007/001914 (1.1 Mo)
Certificado