![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-660101-WEB-R.jpg)
Luminaria de emergencia URA NEXT AUTOTEST- 70 lúmenes - 1h - No permanente
URA NEXT
LEGRAND
Luminaria de emergencia URA NEXT AUTOTEST- 70 lúmenes - 1h - No permanente
REF. 660101
EAN.
3414972239196
Luminaria de alumbrado de emergencia, gama URA NEXT de 70 lm y 1 hora de autonomía, con funcionamiento no permanente Autotest. Producto certificado por AENOR con marca N.
Garantía 2 años
Familia de precios : 4201
39,05 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Wall surface mounting/ceiling surface mounting |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Other |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | Automatic self test |
Suitable for standby switching | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 4 |
Lamp holder | None |
Number of lighting heads | 1 |
Housing material | Plastic |
RAL-number housing | 9003 |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC/DC |
Nominal voltage | 230-230 V |
Corriente nominal | 30-30 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Constant light output (CLO) | Yes |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 1 W |
Flujo luminoso nominal según IEC 62722-2-1 | 70 lm |
---|---|
Colour temperature | 5000-5700 K |
Nominal operation time | 1-1 h |
Width | 104 mm |
Height/depth | 40 mm |
Length | 172 mm |
Type of wiring | Through wiring included |
Number of poles | 4 |
Conductor cross section | 1.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Standby consumption | 1 mA |
Estimated bulb life | 100000 h |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
With complemantary luminous signal | No |
Maximum Input cable diameter | 12 mm |
Vertical fixing center distance | 55-65 mm |
Horizontal fixing center distance | 80-90 mm |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Documentación
5 documentos
Hoja técnica
Manual de uso
Manual de uso
Hoja técnica
Hoja técnica
2 documentos
Datos fotométricos
Catálogo
5 documentos
Perfil medioambiental
Perfil medioambiental
Certificado
ENEC-ENEC/001219
(0.59 Mo)
Certificado
AENOR-007/001914
(1.1 Mo)
Certificado
OC / CB-ES2592-M1-AENOR
(0.59 Mo)
SELECCIONAR UNA ACCIÓN