![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/LG-661606PL-WEB-R.jpg)
Luminaria de emergencia URA21 LED PLUS - 200 lúmenes - 1h - Permanente/No permanente
URA21 LED PLUS
LEGRAND
Luminaria de emergencia URA21 LED PLUS - 200 lúmenes - 1h - Permanente/No permanente
REF. 661606PL
EAN.
3414972000239
Luminaria de alumbrado de emergencia, gama URA21 LED PLUS de 200 lm y 1 hora de autonomía, con funcionamiento permanente y modo de control estándar. Producto certificado por AENOR con marca N.
Garantía 2 años
Familia de precios : 4301
76,64 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | None |
Suitable for standby switching | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 4 |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 207-253 V |
Corriente nominal | 100-350 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Vida útil asignada L70/B50 a 25 °C | 209 h |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Potencia máx. del sistema | 4 W |
Rated luminous flux according to IEC 62722-2-1 | 200 lm |
---|---|
Luminous flux in standby mode | 0 lm |
Colour temperature | 5000-5700 K |
Factor de potencia | 0.5 |
Nominal operation time | 1-1 h |
Width | 110 mm |
Height/depth | 41 mm |
Length | 210 mm |
Tipo de cableado | Apto para cableado pasante |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Other |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Consumo en modo de espera | 17 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
With complemantary luminous signal | No |
Distancia entre centros de fijación horizontal | 0-185 mm |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN