Pasar al contenido principal
Logo print

Luminaria de emergencia URA21 LED PLUS LVS2 - 200 lúmenes - 2h - Permanente/No Permanente

URA21 LED PLUS LEGRAND

Luminaria de emergencia URA21 LED PLUS LVS2 - 200 lúmenes - 2h - Permanente/No Permanente

REF. 662612PL EAN. 3414972000550

Luminaria de alumbrado de emergencia, gama URA21 LED PLUS de 200 lm y 2 horas de autonomía, con funcionamiento permanente LVS2 Autotest/Control Centralizado. Producto certificado por AENOR con marca N.

Garantía 2 años
Familia de precios : 4301
166,68 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment None
Suitable for standby switching Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 4
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage 207-253 V
Corriente nominal 100-350 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Vida útil asignada L70/B50 a 25 °C 209 h
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Potencia máx. del sistema 3 W
Rated luminous flux according to IEC 62722-2-1 200 lm
Luminous flux in standby mode 0 lm
Colour temperature 5000-5700 K
Factor de potencia 0.5
Nominal operation time 2-2 h
Width 110 mm
Height/depth 41 mm
Length 210 mm
Tipo de cableado Apto para cableado pasante
Number of poles 4
Conductor cross section 2.5 mm²
Connection type Other
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Consumo en modo de espera 13 mA
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
With complemantary luminous signal No
Distancia entre centros de fijación horizontal 0-185 mm
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentación

1 documento
Manual de uso
LE12306AA.pdf pdf (2.18 Mo)
2 documentos
Certificado
AENOR-007/001846 (1.01 Mo)
Certificado
ENEC-ENEC/001150 (0.68 Mo)