Pasar al contenido principal
Logo print

Luminaria de emergencia URA34 LED LVS2 - 150 lúmenes - 1h - Permanente/No Permanente

URA34 LED LEGRAND

Luminaria de emergencia URA34 LED LVS2 - 150 lúmenes - 1h - Permanente/No Permanente

REF. 662242 EAN. 3245066622422

Luminaria de alumbrado de emergencia, gama URA34 LED de 150 lm y 1 hora de autonomía, con funcionamiento permanente / no permanente, LVS2 Autotest/Control Centralizado. Producto certificado por AENOR con marca N.

Garantía 2 años
Familia de precios : 4302
221,60 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Monitoring equipment Automatic self test
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiMH
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage 230-230 V
Corriente nominal 65-65 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Rated life time L70/B50 at 25 °C 147000 h
Degree of protection (IP) IP42
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Potencia máx. del sistema 15 W
Flujo luminoso nominal según IEC 62722-2-1 150 lm
Luminous flux in standby mode 120 lm
Colour temperature 6000-6000 K
Nominal operation time 1-1 h
Width 125 mm
Altura/profundidad 55 mm
Longitud 285 mm
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable Yes
Connected object No

Documentación

1 documento
Manual de uso
LE05088AA.pdf pdf (0.88 Mo)
1 documento
Perfil medioambiental
LGRP-2013-087-V1-ES.pdf pdf (1.28 Mo)