Pasar al contenido principal
Logo print

Magnetotérmico DX³ 6000/10 kA - 1P+N - 230 V~ - 32A - curva C - 1 módulo

DX³ LEGRAND

Magnetotérmico DX³ 6000/10 kA - 1P+N - 230 V~ - 32A - curva C - 1 módulo

REF. 407731 EAN. 3245064077316

Interruptor magnetotérmico para proteger las instalaciones eléctricas contra sobrecargas y cortocircuitos. También se puede utilizar para controlar y aislar la instalación.

Garantía 2 años
Familia de precios : 1102
88,30 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 1
Rated current 32 A
Rated voltage 230 V
Rated insulation voltage Ui 250 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 6 kA
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 10 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 0.75-10 mm²
Connectable conductor cross section solid-core 0.75-16 mm²
Explosion-proof No
Width 17.8 mm
Height 94.8 mm
Profundidad 77.6 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 210-250 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentación

1 documento
Hoja técnica
F02503EN-00.pdf pdf (0.99 Mo)
1 documento
3D Autocad
406774.dwg dwg (0.12 Mo)
4 documentos
Perfil medioambiental
LGRP-00358-V02.01-EN.pdf pdf (0.65 Mo)
Perfil medioambiental
LGRP-00358-V02.01-FR.pdf pdf (0.62 Mo)
Certificado
OC / CB-FR_716644 (0.81 Mo)
Certificado
AENOR-030/002267 (0.61 Mo)