Magnetotérmico DX³ 6000/10 kA - 1P+N - 230 V~ - 3A - curva C
DX³
LEGRAND
Magnetotérmico DX³ 6000/10 kA - 1P+N - 230 V~ - 3A - curva C
REF. 407750
EAN.
3245064077507
Interruptor magnetotérmico para proteger las instalaciones eléctricas contra sobrecargas y cortocircuitos. También se puede utilizar para controlar y aislar la instalación.
Garantía 2 años
Familia de precios : 1102
147,46 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Built-in depth | 44 mm |
---|---|
Release characteristic | C |
Number of poles (total) | 2 |
Number of protected poles | 1 |
Rated current | 3 A |
Rated voltage | 230 V |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 6 kA |
Voltage type | AC |
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 10 kA |
Frequency | 50-60 Hz |
Current limiting class | 3 |
Flush-mounted installation | Yes |
Concurrently switching neutral conductor | Yes |
Pollution degree | 2 |
Additional equipment possible | Yes |
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |
---|---|
Ambient temperature during operating | -25-70 °C |
Connectable conductor cross section multi-wired | 1.5-25 mm² |
Connectable conductor cross section solid-core | 1.5-35 mm² |
Explosion-proof | No |
Width | 35.4 mm |
Height | 94.8 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Electric supplying direction | By the top or bottom |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documentación
4 documentos
Hoja técnica
Hoja técnica
Hoja técnica
Hoja técnica
1 documento
3D Autocad
1 documento
Certificado
OC / CB-IT-23514
(0.71 Mo)
SELECCIONAR UNA ACCIÓN