-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422013-WEB-R.jpg)
Automático MCCB DPX³630 - magnetotérmico - 3P+N/2 - Icu 36kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422009-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 4P - Icu 36 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422012-WEB-R.jpg)
Automático MCCB DPX³630 - magnetotérmico - 3P+N/2 - Icu 36kA (400 V~) - In 500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422008-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 4P - Icu 36 kA (400 V~) - In 500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422011-WEB-R.jpg)
Automático MCCB DPX³630 - magnetotérmico - 3P+N/2 - Icu 36kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/422007-LEGRAND-1000.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 4P - Icu 36 kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422004-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 3P - Icu 36 kA (400 V~) - In 630A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422005-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 4P - Icu 36 kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422010-WEB-R.jpg)
Automático MCCB DPX³630 - magnetotérmico - 3P+N/2 - Icu 36kA (400 V~) - In 320A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422006-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 4P - Icu 36 kA (400 V~) - In 320A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422003-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 3P - Icu 36 kA (400 V~) - In 500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/422002-LEGRAND-1000.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 3P - Icu 36 kA (400 V~) - In 400A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422000-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 3P - Icu 36 kA (400 V~) - In 250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-422001-WEB-R.jpg)
Automático MCCB DPX³ 630 - magnetotérmico - 3P - Icu 36 kA (400 V~) - In 320A
Sin IVA