Filtros
Borrar todo
Categoría
Características técnicas
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026663-LEGRAND-1000.jpg)
LEGRAND
DPX
REF. 026663
Interruptor-seccionador DPX-IS 630 - 630A - 4P - sin disparo - mando frontal
2 015,98 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-026661-WEB-R.jpg)
LEGRAND
DPX
REF. 026661
Interruptor-seccionador DPX-IS 630 - 630A - 3P - sin disparo - mando frontal
1 800,00 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026662-LEGRAND-1000.jpg)
LEGRAND
DPX
REF. 026662
Interruptor-seccionador DPX-IS 630 - 400A - 4P - sin disparo - mando frontal
1 302,02 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/026660-LEGRAND-1000.jpg)
LEGRAND
DPX
REF. 026660
Interruptor-seccionador DPX-IS 630 - 400A - 3P - sin disparo - mando frontal
1 156,03 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.