-
Bus system KNX
-
Transparent
-
Bus system KNX-RF (Radio Frequent)
-
With label area
-
Bus system radio frequent
-
Material
-
Material
-
Bus system radio frequent
-
Bus system LON
-
Material quality
-
Material quality
-
Bus system Powernet
-
Other bus systems
-
With room temperature controller
-
Radio frequent bidirectional
-
Surface protection
-
With LED indication
-
Mounting method
-
With anti-theft/dismantling protection
-
With bus connection
-
Number of actuation points
-
Number of actuation points
-
Surface finishing
-
RAL-number (similar)
-
With IR sensor
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
Number of buttons
-
With display
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Product use function
-
Product use function
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/L4652_3-BTICINO-1000.jpg)
Comandos de 1 o 2 funciones para luces o persianas - Efectúan un control punto a punto, de escena, de grupo o centralizado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/17-05-2024/05-15/BT-K4652M3-WEB-R.jpg)
Living Now MYHOME Comando 3 funciones, 3 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/H4652_2-BTICINO-1000.jpg)
Comando de 1 o 2 funciones luz/persianas Axolute MyHOME
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/L4652_2-BTICINO-1000.jpg)
Comandos de 1 o 2 funciones para luces o persianas - Efectúan un control punto a punto, de escena, de grupo o centralizado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/17-05-2024/05-15/BT-K4652M2-WEB-R.jpg)
Living Now MYHOME Comando 2 funciones, 2 módulos
Sin IVA