-
Number of units
-
Assembly arrangement
-
Type of accessory/spare part
-
Construction type
-
Cover model
-
Transparent
-
Mounting direction
-
Accessory
-
Number of inlets
-
Número de introducciones
-
Number of inlets
-
Number of inlets
-
Número de introducciones
-
Material
-
Suitable for modular domestic switching devices
-
Spare part
-
Number of units horizontal
-
Equipped with
-
Material quality
-
Equipped with
-
Number of units vertical
-
Shape
-
Tackable
-
Sección máxima de conductor
-
Shape
-
Number of modules horizontal (module system)
-
Length
-
Number of modules vertical (module system)
-
Length
-
Surface protection
-
With mounting grid
-
Model
-
Para diámetro de tubo
-
Tipo de montaje
-
For tube diameter
-
Mounting method
-
Inlet from the rear
-
Inlet from the rear
-
With screws
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Device width
-
Device width
-
Anchura del dispositivo
-
Explosion-tested version
-
Device height
-
Type of fastening
-
For Ex-zone gas
-
Device depth
-
For Ex-Zone dust
-
Mounting switching equipment
-
Type of housing feed-through
-
Tipo de alimentación a través de la carcasa
-
With cover frame
-
Flush-mounted installation
-
Surface finishing
-
With duct entry
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
Circuit integrity
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Shock resistant
-
Transparent cover
-
Cubierta transparente
-
Cover attachment
-
Pipe locking
-
Fijación de la cubierta
-
Sealable
-
Built-in width
-
Built-in height
-
With screening
-
Weatherproof
-
Air tight
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Width
-
Anchura
-
Width
-
Anchura
-
Anchura
-
Width
-
Width
-
Anchura
-
Anchura
-
Anchura
-
Width
-
Height
-
Altura
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Model
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25408V-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 4x2 módulos - Para instalación en vertical de las series Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/25406V-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 2x3 módulos - Para instalación en vertical de las series Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25408-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 4x2 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25406-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 3x2 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/25504-BTICINO-1000.jpg)
Caja Idrobox con IP55 de color gris - 4 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/25503-BTICINO-1000.jpg)
Caja Idrobox con IP55 de color gris - 3 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/25603-BTICINO-1000.jpg)
Tapa Idrobox con IP55 de color gris - 3 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/25602-BTICINO-1000.jpg)
Tapa Idrobox con IP55 de color gris - 2 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/25501-BTICINO-1000.jpg)
Caja Idrobox con IP55 de color gris - 1 módulo - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/25502-BTICINO-1000.jpg)
Caja Idrobox con IP55 de color gris - 2 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25404-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 4 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25403-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 3 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/25703_3-BTICINO-1000.jpg)
Adaptador Magic para cajas o tapas Idrobox - 3 módulos - Gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25401-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 1 módulo - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/25402-BTICINO-1000.jpg)
Caja Idrobox con IP40 de color gris - 2 módulos - Para Màtix y Magic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/25703_2-BTICINO-1000.jpg)
Adaptador Magic para cajas o tapas Idrobox - 2 módulos - Gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/25703_1-BTICINO-1000.jpg)
Adaptador Magic para cajas o tapas Idrobox - 1 módulo - Gris
Sin IVA