Filtros
Borrar todo
Categoría
Características técnicas
-
Sensor type
-
Transparent
-
With DALI interface
-
Material
-
Suitable for wall mounting
-
Constant light control
-
Material quality
-
With connection cable
-
HVAC-control
-
Forced switch on
-
Forced switch off
-
Model
-
Surface protection
-
Animal zone
-
Mounting method
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Surface finishing
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Built-in width
-
Suitable for ceiling mounting
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
Min. starting current
-
With alarm function
-
With acoustic sensor
-
Longitud de instalación
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Entry membrane gland type
-
Distancia entre centros de fijación horizontal
-
Auto switch
BTICINO
Living Now
REF. K4005TL
Pulsador sin contacto para puertas Living Now
213,80 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.