-
Nominal voltage
-
Assembly arrangement
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Material
-
With label area
-
Rated current
-
Rated current
-
Imprint ISO symbols
-
Material quality
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Push button switch
-
Method of operation
-
Method of operation
-
Shape
-
Monitoring window/light outlet
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
Illumination
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/L4916KIT-BTICINO-1000.jpg)
Kit de pictogramas por tipo, iluminables con símbolos genéricos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/NT4916KIT-BTICINO-1000.jpg)
Kit de pictogramas por tipo, iluminables con símbolos genéricos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/N4916KIT-BTICINO-1000.jpg)
Kit de pictogramas por tipo, iluminables con símbolos genéricos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/NT4054M2-BTICINO-1000.jpg)
Cruzamiento axial Livinglight iluminable 16 AX-250 V~ - borne a tornillo - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/L4054M2-BTICINO-1000.jpg)
Cruzamiento axial Livinglight iluminable 16 AX-250 V~ - borne a tornillo - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/NT4054-BTICINO-1000.jpg)
Cruzamiento axial Livinglight iluminable 16 AX-250 V~ - borne a tornillo - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/L4054-BTICINO-1000.jpg)
Cruzamiento axial Livinglight iluminable 16 AX-250 V~ - borne a tornillo - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/N4054M2-BTICINO-1000.jpg)
Cruzamiento axial Livinglight iluminable 16 AX-250 V~ - borne a tornillo - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/N4054-BTICINO-1000.jpg)
Cruzamiento axial Livinglight iluminable 16 AX-250 V~ - borne a tornillo - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-NT4053M2AN-WEB-F.jpg)
Conmutador axial Livinglight 16 AX-250 V~ - borne auto - Iluminable - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-L4053M2AN-WEB-F.jpg)
Conmutador axial Livinglight 16 AX-250 V~ - borne auto - Iluminable - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-NT4053AN-WEB-R.jpg)
Conmutador axial Livinglight 16 AX-250 V~ - borne auto - Iluminable - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-L4053AN-WEB-F.jpg)
Conmutador axial Livinglight 16 AX-250 V~ - borne auto - Iluminable - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-N4053M2AN-WEB-F.jpg)
Conmutador axial Livinglight 16 AX-250 V~ - borne auto - Iluminable - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-L4051M2AN-WEB-F.jpg)
Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-NT4051M2AN-WEB-F.jpg)
Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 2 módulos - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-N4053AN-WEB-R.jpg)
Conmutador axial Livinglight 16 AX-250 V~ - borne auto - Iluminable - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-L4051AN-WEB-R.jpg)
Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 1 módulo - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-NT4051AN-WEB-R.jpg)
Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 1 módulo - Tech
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-N4051M2AN-WEB-F.jpg)
Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-N4051AN-WEB-R.jpg)
Interruptor axial Livinglight 16 AX-250 V~ - iluminable - borne auto - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-L4916M2A-WEB-F.jpg)
Tecla axial Livinglight símbolo luz - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-L4916M2B-WEB-F.jpg)
Tecla axial Livinglight símbolo luz escalera - 2 módulos - Antracita
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-00/BT-L4916M2D-WEB-F.jpg)
Tecla axial Livinglight símbolo timbre - 2 módulos - Antracita
Sin IVA