-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
Mechanical controllable
-
Electronic controllable
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Number of poles
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of buttons
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Label space/information surface
Pulsador doble Axolute interblocado para persianas - 2 módulos - Blanco
Sin IVA
Pulsador doble Axolute interblocado para persianas - 1 módulo - Tech
Sin IVA
Pulsador doble Axolute interblocado para persianas - 1 módulo - Blanco
Sin IVA
Pulsador doble Axolute interblocado para persianas - 1 módulo - Antracita
Sin IVA
Conmutador doble Axolute para persianas - 1 módulo - Tech
Sin IVA
Conmutador doble Axolute para persianas - 1 módulo - Blanco
Sin IVA
Conmutador doble Axolute para persianas - 1 módulo - Antracita
Sin IVA