![](https://assets.legrand.com/pim/PHOTOS-WEB/NA-NHC-PRO-R.jpg)
Medidor de Calidad de Aire Netatmo
Netatmo
LEGRAND
Medidor de Calidad de Aire Netatmo
REF. NHC-PRO-EC
EAN.
3700730501842
El medidor de calidad de aire permite crear un entorno saludable y ayuda a protegerse de los virus.
Garantía 3 años
Familia de precios : 3100
172,85 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Indication | None |
---|---|
Multiple display | No |
Measuring range | 0-50 °C |
Thermal element type B | No |
Thermal element type E | No |
Thermal element type J | No |
Thermal element type K | No |
Thermal element type N | No |
Thermal element type R | No |
Thermal element type S | No |
Thermal element type T | No |
Thermal element RTD | Yes |
Measurement of differential temperature | No |
Measurement of relative air humidity | Yes |
Measurement of material humidity | No |
Measured value memory | Yes |
Interface | Yes |
Separate sensor | No |
Infrared measurement | No |
Width | 45 mm |
Height | 155 mm |
Depth | 45 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
---|---|
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Voltage type | DC |
Nominal voltage | 5-5 V |
Supply current | 0.35-0.55 A |
Standby consumption | 350 mA |
Colour | Pink |
Halogen free | Yes |
Mounting method | Other |
Contains Batteries and/or Accumulator | No |
Addressable | No |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Healthy Home Coach |
Product use function | Thermal comfort management |
Software Update Duration (years) | 3 |
Documentación
2 documentos
Hoja técnica
Manual de uso
1 documento
Catálogo
SELECCIONAR UNA ACCIÓN