![](https://assets.legrand.com/pim/PHOTOS-WEB/IME/CE/IM-CE4TBMTCL1-WEB-R.jpg)
Medidor de energía CONTO D4 TRI 5A 230/400V MBUS 2TARIFA
IME
LEGRAND
Medidor de energía CONTO D4 TRI 5A 230/400V MBUS 2TARIFA
REF. CE4TBMTCL1
EAN.
8032826514210
Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.
Garantía 2 años
Familia de precios : 1110
366,79 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 63 A |
Nominal voltage (Un) N-L | 90-265 V |
Nominal voltage (Un) L-L | 156-460 V |
Frequency | 47-63 Hz |
Accuracy class | B |
Pole type | Three conductor/four conductor |
Model | Direct measurement |
Energy type | Effective power and blind power |
Suitable for | Purchase/supply |
Tariff type | Two-tariff |
Tariff control | External |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Domestic |
Pulse output | None |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Width | 71.2 mm |
---|---|
Depth | 66 mm |
Height | 92.4 mm |
Type of interface | M-bus (wired) |
With lock code | Yes |
Number of positions total (counter) | 9 |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-16 mm² |
Label space/information surface | No |
Connected object | No |
Documentación
9 documentos
Hoja técnica
Manual de uso
Hoja técnica
Hoja técnica
Hoja técnica
Manual de uso
Hoja técnica
Hoja técnica
Hoja técnica
1 documento
Perfil medioambiental
SELECCIONAR UNA ACCIÓN