![](https://assets.legrand.com/pim/PHOTOS-WEB/IME/CE/IM-CE4DF3MTMID-WEB-R.jpg)
Medidor de energía CONTO D4 TRI DIRECT 63A 230V MBUS MID
IME
LEGRAND
Medidor de energía CONTO D4 TRI DIRECT 63A 230V MBUS MID
REF. CE4DF3MTMID
EAN.
8032826514166
Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.
Garantía 2 años
Familia de precios : 1110
587,35 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 63 A |
Nominal voltage (Un) N-L | 197-265 V |
Nominal voltage (Un) L-L | 340-460 V |
Frequency | 49-61 Hz |
Accuracy class | B |
Pole type | Three conductor/four conductor |
Model | Direct measurement |
Energy type | Effective power and blind power |
Suitable for | Purchase/supply |
Tariff type | Two-tariff |
Tariff control | External |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Measuring Instruments Directive |
Pulse output | None |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Width | 71.2 mm |
---|---|
Depth | 66 mm |
Height | 92.4 mm |
Type of interface | M-bus (wired) |
With lock code | Yes |
Number of positions total (counter) | 9 |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-16 mm² |
Label space/information surface | No |
Connected object | No |
Documentación
10 documentos
Manual de uso
Hoja técnica
Hoja técnica
Manual de uso
Hoja técnica
Hoja técnica
Hoja técnica
Hoja técnica
Manual de uso
Hoja técnica
1 documento
Perfil medioambiental
SELECCIONAR UNA ACCIÓN