-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417140-LEGRAND-1000.jpg)
Minicontactor CTX³ 4P 20A - 24 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417146-LEGRAND-1000.jpg)
Minicontactor CTX³ 4P 20A - 230 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417060-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 16A + contacto auxiliar 1NA - 24 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417066-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 16A + contacto auxiliar 1NA - 230 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417040-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 12A + contacto auxiliar 1NA - 24 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417046-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 12A + contacto auxiliar 1NA -230 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417020-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 9A + contacto auxiliar 1NA - 24 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417026-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 9A + contacto auxiliar 1NA - 230 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417000-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 6A + contacto auxiliar 1NA - 24 V~
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/417006-LEGRAND-1000.jpg)
Minicontactor CTX³ 3P 6A + contacto auxiliar 1NA - 230 V~
Sin IVA