-
Pillar shape
-
Cover width
-
Height levelling
-
Column height
-
Column height
-
Model
-
Number of partitions
-
Adjustable
-
Suitable for floor mounting
-
Number of usable covers
-
Prewired
-
Colour top cover
-
Colour top cover
-
Colour top cover
-
Cable entry
-
Useful cross section
-
Type of fastening
-
Place variable
-
Through-going profile
-
Cover surface
-
Cover surface
-
Material installation column
-
Material quality installation column
-
Material installation column halogen free
-
Surface protection column
-
Surface protection column
-
Colour column
-
Colour column
-
Colour column
-
RAL-number column
-
RAL-number column
-
Material cover
-
Material cover
-
Material quality cover
-
Material quality cover
-
Material cover halogen free
-
Material cover halogen free
-
Suitable for ceiling mounting
-
RAL-number cover
-
RAL-number cover
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-653024-WEB-L.jpg)
Minicolumna clip dir-2 comp-H 0,68m-cuerpo y tapas aluminio- Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-653025-WEB-L.jpg)
Minicolumna clip dir-2 comp-H 0,68m-cuerpo aluminio-tapas PVC- Negro
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-653021-WEB-R.jpg)
Minicolumna clip dir-2 comp-H 0,30m-cuerpo y tapas aluminio- Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-653022-WEB-L.jpg)
Minicolumna clip dir-2 comp-H 0,30m-cuerpo aluminio-tapas PVC- Negro
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-653023-WEB-L.jpg)
Minicolumna clip dir-2 comp-H 0,68m-cuerpo y tapas PVC- Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-653020-WEB-L.jpg)
Minicolumna clip dir-2 comp-H 0,30m-cuerpo y tapas PVC- Blanco
Sin IVA