![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/003701-LEGRAND-600.jpg)
Minutería- 16A - 230 V~ - 50/60 Hz
Interruptores horarios
LEGRAND
Minutería- 16A - 230 V~ - 50/60 Hz
REF. 003701
EAN.
4010957037017
Temporización regulable de 30 seg a 10 min - Contacto de marcha forzada manual - 3680 W incandescente, 2000 W halógena- 230 V~ - 1000VA fluorescente compensado en serie - 1000VA fluorescente compensado en paralelo máx 70 µF.
Garantía 3 años
Familia de precios : 1107
105,16 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Function | Electronic |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 70 mm |
Number of contacts as normally open contact | 1 |
Control voltage 1 | 230-230 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Rated switch current | 16 A |
Max. switching current (cos phi = 0.6) | 13 A |
Release-delay | 0.5-10 min |
Push button glow-lamp current | 50 mA |
Wiring system | 3 and 4 wire configuration |
Pre-warning of switching-off | None |
Current surge function selectable | No |
Repetitive | Repetitive |
Supply voltage | 250-250 V |
Voltage type (supply voltage) | AC |
Max. incandescent lamp load | 2000 W |
---|---|
Max. load fluorescent lamp | 1000 VA |
Max. load fluorescent lamp (Duo circuit) | 1000 VA |
Max. load fluorescent lamp (parallel compensated) | 120 VA |
Width | 17.5 mm |
Height | 83 mm |
Depth | 60 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-60 °C |
Electric supplying direction | Other |
Terminal marking indication | Yes |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1.5-4 mm² |
Label space/information surface | Yes |